??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE SA-OH-035-NP-S75G
HELP_VARIABLE
Company
Balluff
Description
Electrical Accessories
Bill of material
BALLUFF BAE SA-OH-035-NP-S75G
VERF
Availability
Available
BC
Order code
BAE00PT
TC
Artikelbezeichnung
BAE SA-OH-035-NP-S75G
PX
Product view
51399_01
ICON
TRAFFIC
Customs number
85437090
WEBINC
Product group
Amplifiers for sensor heads
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = SA-OH, Dimension = 15 x 36 x 61 mm, Interface = NPN normally open/normally closed (NO/NC), Display = LED green: Power, Digital display, Switching state - LED yellow, Setting = Light-on/dark-on, Time function on/off, Delay time, Teach mode Aut/Hys/Int/Pot, Adjuster = Slide switch 4 positions or 3 positions, Additional features = Remote function for switching threshold Manual setting/fine adjustment via navigation menu, Connection = M8x1-Male, 4-pin, Housing material = ABS PC, Operating voltage Ub = 10...30 VDC, Approval/Conformity = CE, UKCA, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.